EN - Products & Solution - Industries - Nuclear Plants - Control Cables - Generic Header

Control Cables

Control Cables

EN - Products & Solution - Industries - Nuclear Plants - Control Cables - Editorial Text Intro

Prysmian provides the full range of control cables including:

  • 250V (only for ”thermi-pointage” using) / 300/500V notwithstanding 1000 V
  • Bare copper conductor class 2 or 5 (notwithstanding tinned bare copper)
  • Global bare copper wire braid screened or unscreened
  • Armored or unarmored
  • K1 K2 K3 LS0H
  • K3 PVC

HU - Generic Header for eCatalog CTA

Fedezze fel eKatalógusunkat