EN - Products & Solution - Industries - Nuclear Plants - MV Cables - Generic Header

MV Cables

MV Cables

EN - Products & Solution - Industries - Nuclear Plants - MV Cables - Editorial Text Intro

Prysmian provides the full range of MV cables including:

  • 6/10 (1,2) kV ; 6/6 (7,2) kV ; 8,7/15 (17,5) kV K1, K2, K3 – LS0H & K3 PVC
  • Class 2 or 5 Copper or aluminum - armored or unarmored or Screened / Armored
  • Pre equipped length (strap)
  • Other voltage on request

HU - Generic Header for eCatalog CTA

Fedezze fel eKatalógusunkat