Flextube® 2112F. A revolution in cable capacity.
Previously 1728 was the highest fibre density available. But we needed to think even bigger. With a 2000+ cable as our goal, we rearranged our entire Calais factory, even drafting in additional equipment to guarantee success. The resulting Flextube® 2112 is not just the highest fibre count we’ve ever made.
Containing 2112 fibres – that’s a record-breaking 4.7 fibres per mm2 - it offers unparalleled data capacity. But it’s not just the fibre count that adds up. At 24 mm in diameter, the design still fits perfectly into standard 32 mm subducts, meaning it’s compatible with existing networks and it’s quick and easy to install. And with no requirement for costly upgrades, that means significant savings for our customers.